English
drygear® Apiro® 升降/推进驱动模组

Product features
- Dry operation thanks to tribologically optimised polymers
- max. dynamic load of 250N
- TR lead screw feed rate: 0.5mm/rotation
- DS lead screw feed rate: 2.5mm/rotation
- Self-locking TR lead screw: yes
- Self-locking DS lead screw: no
- Stroke: 50-300mm (50mm increments)
产品代码
L2 [mm]
丝杠导程
尺寸
收起

B1 [mm]
50 收起
D1 [mm]
54 收起
D2 [mm]
62 收起
L1 [mm]
90 收起
L2 [mm]
100 收起
L3 [mm]
160 收起
L4 [mm]
20 收起
L5 [mm]
18 收起
H1 [mm]
87 收起
H2 [mm]
31 收起
Ø S [mm]
8 收起
W1
8x45° 收起
W2
8x45° 收起
W3
4x90° 收起
S1
M3 收起
S2
M3 收起
Ø D1 [mm]
8 收起
Ø D2 [mm]
30 收起
Ø D3 [mm]
54 收起
Ø D4 [mm]
62 收起
Ø D7 [mm]
45.25 收起
一般性能
收起
重量 [g]
1957.364 收起
机械性能
收起
间隙 [°]
0.5 收起

销售咨询
滑动查看更多